EMC Disconnector lockable 1 x 90 °

EMC Disconnector lockable 1 x 90 °

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching angle(°): 1 x 90
・Connection (components): Screws
・Switch features: Lockable
・Type (misc.): In 0 position lockable
・Contact type: 1 breaker
・Functions (switches): latch
・Mounting type: Structure
・Switch type (category): Disconnector

[Features]
・The KG switch series: Positive contact movement during making and breaking operations
・Higher dimensioned air and creepage distances for 690 V or 1000 V
・For ease of installation, switch terminals are on the same plane as the power conductors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KG10 T103/D-A050 KS51V
KG10 T203/D-A076 KS51V
KG20 T103/D-A126 KL51V
KG20 T203/D-A159 KL51V
KG20B T106/D-A046 KL11V
KG20B T206/D-A059 KL11V
KG32 T103/D-A061 KL51V
KG41 T103/D-A087 KL11V
KG41 T203/D-A145 KL11V
KG64 T103/D-A103 KL11V
KG64 T203/D-A173 KL11V
KG64B T106/D-A038 KL71V
KG64B T206/D-A066 KL71V
KG80 T103/D-A061 KL71V
KG100 T203/D-A120 KL71V
KG125 T103/D-A070 STM
KG125 T203/D-A082 STM
KG160 T103/D-A066 STM
KG160 T203/D-A077 STM
KG250 T203/D-A075 STM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Power
(kW)
Thread size Compatible with (details) Casing/button colour

76.24 €

1 Available 3 Days 120859035.5M20M20 glandBlack

76.24 €

1 Available 3 Days 120859035.5M20M20 glandYellow

89.32 €

1 Available 3 Days 160858237.5M20M20 glandBlack

89.32 €

1 Available 13 Days 160858237.5M20M20 glandYellow

136.17 €

1 Available 3 Days 1901009367.5M25M25 cable glandBlack

136.17 €

1 Available 19 Days 190100936-M25M25 cable glandYellow

98.04 €

1 Available 3 Days 1608582311M20M20 glandBlack

119.83 €

1 Available 3 Days 19010093315M25M25 cable glandBlack

119.83 €

1 Available 3 Days 19010093315M25M25 cable glandYellow

130.71 €

1 Available 19 Days 19010093322M25M25 cable glandBlack

130.71 €

1 Available 19 Days 19010093322M25M25 cable glandYellow

218.63 €

1 Available 20 Days 250145107622M40M40 cable glandBlack

218.63 €

1 Available 20 Days 2501451076-M40M40 cable glandYellow

180.36 €

1 Available 3 Days 250145107330M40M40 cable glandBlack

196.75 €

1 Available 20 Days 250145107337M40M40 cable glandYellow

676.65 €

1 Available 19 Days 560280180345M50M50 cable glandBlack

676.65 €

1 Available 20 Days 560280180345M50M50 cable glandYellow

720.39 €

1 Available 3 Days 560280180355M63M63 cable glandBlack

720.39 €

1 Available 19 Days 560280180355M63M63 cable glandYellow

785.97 €

1 Available 19 Days 560280180390M63M63 cable glandYellow

Loading...

  1. 1

Basic information

Switching angle(°) 1 x 90 Print motif 0/1 Contact type 1 breaker
Type (misc.) In 0 position lockable Connection (components) Screws Functions (switches) latch
Mounting type Structure Switch features Lockable Switch type (category) Disconnector

Tech Support