Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CG4 A200-600 FS2 |
CG4 A200-600 FS2 V750D/2H |
CG4 A201-600 FS2 |
CG4 A202-600 FS2 |
CG4 A220-600 FS2 |
CG4 A221-600 FS2 |
CG4 A222-600 FS2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation type | Product size (height) (mm) | Product size (width) (mm) | Number of pins | Print motif | Type (misc.) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 3 Days | Toggle | 30 | 30 | 1 | 0/1 | 1 x 60 ° | Plug & Clip | |
38.57 € | 1 | Available | 3 Days | Key | - | - | 1 | 0/1 | Switching angle 60° | Screws | |
28.93 € | 1 | Available | 3 Days | Toggle | 30 | 30 | 2 | 0/1 | 1 x 60 ° | Plug & Clip | |
33.21 € | 1 | Available | 3 Days | Toggle | 30 | 30 | 3 | 0/1 | 1 x 60 ° | Plug & Clip | |
26.77 € | 1 | Available | 3 Days | Toggle | 30 | 30 | 1 | 1/2 | - | Plug & Clip | |
36.43 € | 1 | Available | 11 Days | Toggle | 30 | 30 | 2 | 1/2 | - | Plug & Clip | |
44.44 € | 1 | Available | 12 Days | Toggle | 30 | 30 | 3 | 1/2 | - | Plug & Clip |
Loading...
Switching angle(°) | 1 x 60 | Switching current (max.)(A) | 10 | Casing/button colour | Black |
---|---|---|---|---|---|
Functions (switches) | latch | Mounting type | Center lock | Switch type (category) | Isolator switch |
Configure
Basic Attributes
Operation type
Product size (height)(mm)
Product size (width)(mm)
Number of pins
Print motif
Type (misc.)
Connection (components)
Type
Filter by standard shipping days
Optional Attributes