Isolator switch lockable 1 x 90 °

Isolator switch lockable 1 x 90 °

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching angle(°): 1 x 90
・Connection (components): Screws
・Switch features: Lockable
・Functions (switches): latch
・Mounting type: Front panel fixed
・Switch type (category): Isolator switch
・Number of pins: 3

[Features]
・The KG switch series: Positive contact movement during making and breaking operations
・Higher dimensioned air and creepage distances for 690 V or 1000 V
・For ease of installation, switch terminals are on the same plane as the power conductors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KG10B T103/01 E
KG10B T203/01 E
KG20B T103/01 E
KG20B T203/01 E
KG32B T103/01 E
KG32B T203/01 E
KG41B T103/01 E
KG41B T203/01 E
KG64B T103/01 E
KG64B T203/01 E
KG80 T203/01 E
KG100 T103/01 E
KG100 T203/01 E
KG125 T103/01 E
KG125 T203/01 E
KG160 T103/01 E
KG160 T203/01 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power
(kW)
Switching current (max.)
(A)
Casing/button colour

33.21 €

1 Available 3 Days 5.520Black

35.36 €

1 Available 3 Days 5.520Yellow

39.64 €

1 Available 3 Days 7.525Black

42.27 €

1 Available 3 Days 7.525Yellow

47.68 €

1 Available 3 Days 1132Black

47.68 €

1 Available 3 Days 1132Yellow

52.03 €

1 Available 3 Days 1540Black

52.03 €

1 Available 12 Days 1540Yellow

65.03 €

1 Available 3 Days 2263Black

65.03 €

1 Available 3 Days 2263Yellow

84.96 €

1 Available 3 Days 3080Yellow

104.57 €

1 Available 16 Days 37100Black

104.57 €

1 Available 3 Days 37100Yellow

174.89 €

1 Available 3 Days 45125Black

174.89 €

1 Available 3 Days 45125Yellow

213.16 €

1 Available 25 Days 55160Black

213.16 €

1 Available 3 Days 55160Yellow

Loading...

  1. 1

Basic information

Number of pins 3 Switching angle(°) 1 x 90 Print motif None
Type (misc.) Lockable in 0 position with a padlock Connection (components) Screws Functions (switches) latch
Mounting type Front panel fixed Switch features Lockable Switch type (category) Isolator switch

Tech Support