Uniselector 20 A 2 x 60 °

Uniselector 20 A 2 x 60 °

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CH10 A230-600 FT2
CH10 A230-600 FT2 V750D/3J
CH10 A231-600 FT2 V750D/3J
CH10 A250-600 FT2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation type Number of pins Print motif Type (misc.) Connection (components)

32.15 €

1 Available 8 Days Toggle11/2/3Wafer SwitchesPlug & Clip

56.36 €

1 Available 3 Days Key11/2/3-Screws

60.69 €

1 Available 3 Days Key11/2/3/4-Screws

45.52 €

1 Available 3 Days Toggle21/2/3Wafer SwitchesPlug & Clip

Loading...

  1. 1

Basic information

Switching angle(°) 2 x 60 Switching current (max.)(A) 20 Casing/button colour Black
Functions (switches) latch Mounting type Center lock Switch type (category) Uniselector

Tech Support