Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CH10 A004-624 FT2 |
CH10 A007-624 FT2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Print motif | |
---|---|---|---|---|---|
36.43 € | 1 | Available | 19 Days | 0/L1L2/L2L3/L3L1 | |
46.60 € | 1 | Available | 3 Days | L3L1/L2L3/L1L2/0/L1N/L2N/L3N |
Loading...
Operation type | Toggle | Switching angle(°) | 360 | Type (misc.) | Voltmeter changeover switch |
---|---|---|---|---|---|
Casing/button colour | Black | Connection (components) | Plug & Clip | Functions (switches) | latch |
Mounting type | Center lock | Switch type (category) | Voltmeter changeover switch |