Single-ended Cordset, Female, Valve A, Angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8047804
8047805
8047806
8047821
8047822
8047823
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage (details) Number of pins Total number of pins Type (misc.) Conductor material

20.51 €

1 3 Days 24 V AC/DC2+PE bridged2Circuit 3PUR

23.39 €

1 3 Days 243+PE wire3Circuit 2PUR

16.64 €

1 3 Days 230 V/AC/DC2+PE2Circuit 0PUR

17.44 €

1 3 Days 24 V/AC/DC2+PE bridged2Circuit 3PVC

21.15 €

1 3 Days 243+PE wire3Circuit 2PVC

13.67 €

1 3 Days 230 V/AC/DC2+PE2Circuit 0PVC

Loading...

  1. 1

Basic information

Cable length(m) 5 Nominal current (details)(A) 4 Temperature range(°C) -30 - +90
IP rating IP67/IP69K Type A Colour Black

Tech Support