Double-ended Cordset, Female, M8x1, Straight, Male, M8x1, Straight, Shielded

Double-ended Cordset, Female, M8x1, Straight, Male, M8x1, Straight, Shielded
  • Volume Discount

Product Details:

Manufacturer part number: 8046258

Brand: ESCHA

Price: 29.47

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8046258

Part Number
8046258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction straight
Cable length(m) 2 No. of pins (RJ) 4 Max. temperature(°C) +90
Min. temperature(°C) -30 Thread type connection side M8 Cable colour Black
Coding A Connector type Socket Connector standard Sensor connector
Connection side A (sensors/actuators) M8 plug, straight Connection side B (sensors/actuators) M8 plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Contact surface Gold plated Contact material CuSn Seal type Screw-on

This page is Double-ended Cordset, Female, M8x1, Straight, Male, M8x1, Straight, Shielded, part number 8046258.
You can find the detail information about specifications and dimensions on part number 8046258.

Tech Support