Single-ended Cordset, Female, M12x1, Angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8043814
8043815
8043826
8046906
8046923
8046924
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Cable length
(m)
No. of pins (RJ)

12.77 €

1 3 Days 4250right angle24

16.51 €

1 3 Days 4250right angle54

15.53 €

1 3 Days 460right angle25

22.03 €

1 3 Days 230right angle28

35.25 €

1 3 Days 1.530right angle212

33.92 €

1 3 Days 1.530straight512

Loading...

  1. 1

Basic information

Max. temperature(°C) +90 Min. temperature(°C) -30 Thread type connection side M12
Cable colour Black Coding A Connector type Socket
Connector standard Sensor connector Connection (components) Open end cable Connection side A (sensors/actuators) Cable, open end
Connection side B (sensors/actuators) Customisable Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Contact surface Gold plated
Contact material CuSn Seal type Screw-on

Tech Support