Single-ended Cordset, Female, M8x1, Angled, with LED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8045344
8045345
8045419
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
No. of pins (RJ)

17.99 €

1 Available 3 Days 23

17.03 €

1 3 Days 24

17.47 €

1 3 Days 53

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction right angle
Max. temperature(°C) +90 Min. temperature(°C) -30 Thread type connection side M8
Cable colour Grey Coding A Connector type Socket
Connector standard Sensor connector Connection (components) Open end cable Connection side A (sensors/actuators) Cable, open end
Connection side B (sensors/actuators) Customisable Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Contact surface Gold plated
Contact material CuSn Seal type Screw-on

Tech Support