Manufacturer part number: 8043748
Brand: ESCHA
Price: 13.75 €
Delivery time: 3 Days
Connection direction: straight
Cable length: 2 m
No. of pins (RJ): 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8043748
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Max. temperature(°C) | +90 |
---|---|---|---|---|---|
Min. temperature(°C) | -30 | Thread type connection side | M8 | Cable colour | Black |
Coding | A | Connector type | Socket | Connector standard | Sensor connector |
Connection (components) | Open end cable | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | Customisable |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated | Contact material | CuSn |
Seal type | Screw-on |
This page is Single-ended Cordset, Female, M8x1, Straight, part number 8043748.
You can find the detail information about specifications and dimensions on part number 8043748.
Part Number |
---|
8043749 |
8043760 |
8043761 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | straight | 5 | 3 | ||
13.75 € | 1 | Available | 3 Days | straight | 2 | 4 | ||
19.16 € | 1 | Available | 3 Days | right angle | 5 | 4 |