Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8043817 |
8043818 |
8043829 |
8043830 |
8046909 |
8046910 |
8046926 |
8046927 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Cable length (m) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 4 | 250 | straight | 2 | 4 | ||
21.29 € | 1 | Available | 10 Days | 4 | 250 | straight | 5 | 4 | ||
16.11 € | 1 | 3 Days | 4 | 60 | straight | 2 | 5 | |||
20.41 € | 1 | 3 Days | 4 | 60 | straight | 5 | 5 | |||
27.85 € | 1 | Available | 3 Days | 2 | 30 | straight | 2 | 8 | ||
28.72 € | 1 | 3 Days | 2 | 30 | straight | 5 | 8 | |||
30.80 € | 1 | 3 Days | 4 | 30 | straight | 2 | 12 | |||
39.23 € | 1 | 3 Days | 1.5 | 30 | right angle | 5 | 12 |
Loading...
Max. temperature(°C) | +90 | Min. temperature(°C) | -30 | Thread type connection side | M12 |
---|---|---|---|---|---|
Cable colour | Black | Coding | A | Connector type | Plug |
Connector standard | Sensor connector | Connection (components) | Open end cable | Connection side A (sensors/actuators) | Cable, open end |
Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated |
Contact material | CuSn | Seal type | Screw-on |
Configure