Single-ended Cordset, Female, Valve C, Angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8047834

Part Number
8047834
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 5 Nominal current (details)(A) 4 Nominal voltage (details) 24 V/AC/DC
Number of pins 2+PE bridged Total number of pins 2 Temperature range(°C) -30 - +90
IP rating IP67/IP69K Type C Type (misc.) Circuit 4
Conductor material PVC Colour Black

This page is Single-ended Cordset, Female, Valve C, Angled, part number 8047834.
You can find the detail information about specifications and dimensions on part number 8047834.

Tech Support