Fuse finder MS-20 SF

Fuse finder MS-20 SF
  • Volume Discount

Product Details:

Manufacturer part number: 631344-BP

Brand: VOLTCRAFT

Price: 74.07

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

631344-BP

Part Number
631344-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.07 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Current consumption(mA) 20 Weight(g) 218 Power supply (details) 230 V/AC, 9 V Block
Reading category CAT II 250 V Appliance inlet PG plug Cable locator type (category) Fuse locator
Display (details) Visual/audible

This page is Fuse finder MS-20 SF, part number 631344-BP.
You can find the detail information about specifications and dimensions on part number 631344-BP.

Tech Support