Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
123239-BP |
1238151-BP |
1241646-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measurement tolerance (voltage) (%) | Calibration service | Calibrated to | |
---|---|---|---|---|---|---|---|---|
- | 153.03 € | 1 | Available | 3 Days | ±0,8 | - | Manufacturer's standards (no certificate) | |
323.44 € | 1 | Available | 9 Days | - | 5 calibration values per area | ISO standards | ||
439.21 € | 1 | Available | 14 Days | - | 10 Calibration Values per area | DAkkS standards |
Loading...
Display (details) | 2000 counts | Product size (height)(mm) | 200 | Product size (width)(mm) | 92 |
---|---|---|---|---|---|
Reading range - voltage(V AC) | 1 - 600 V/DC; 1 - 600 | Reading category | CAT III 600 V | Reading range - low resistance(Ω) | 0.01 to 2000 |
Reading range - resistance(kΩ) | 1 -200 V | Weight(g) | 580 | Power supply (details) | 6 AA batteries |
Standards | EN61010-1; EN61557-5 | Earth gournd meter type (category) | Earth ground meter |
Configure
Basic Attributes
Measurement tolerance (voltage)(%)
Calibration service
Calibrated to
Filter by standard shipping days
Optional Attributes