Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3.14100.001 |
3.14100.006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching capacity (max.) (W) | Switching current (max.) (A) | Switching voltage (V DC/AC) | Switching capacity (W) | Connection | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | Available | 3 Days | 2 | 0.1 | 42 | (resistive load) 2 | tin-plated | Au (gold) | |
3.11 € | 1 | Available | 3 Days | 12.5 | 0.25 | 50 | (resistive load) 12.5 | silver-plated | Ag (Silver) |
Loading...
Functions (switches) | momentary | Product size (height)(mm) | 9.7 | Actuating force(N) | 2.9 |
---|---|---|---|---|---|
Actuating force (Newton)(N) | (±0.6) 2.9 | Board thickness (max.)(mm) | 9 | Bounce duration(ms) | ≤ 5 |
Resistance(mΩ) | ≤ 100 | Front panel cut-out(mm) | 15 x 15 | Max. temperature(°C) | +70 |
Min. temperature(°C) | -25 | Temperature range(°C) | -25 - +70 | Contact type | 1 Closer |
Durability | 1 million cycles | Illumination type | without | Type (misc.) | Snap-action contact |
Switch position | 1 x Off/(On) | Connection (components) | Solder pins | Lighting type | none |
Switch features | Planar | Switch type (category) | Pushbutton |
Configure
Basic Attributes
Switching capacity (max.)(W)
Switching current (max.)(A)
Switching voltage(V DC/AC)
Switching capacity(W)
Connection
Contact material
Filter by standard shipping days
Optional Attributes