MICON 5 - Tactile switches

MICON 5 - Tactile switches

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1.14.002.106/0000
1.14.002.111/0000
1.14.002.116/0000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuating force
(N)
Actuating force (Newton)
(N)
Type (misc.) Connection (components)

2.57 €

1 Available 3 Days 33THTSolder pins
-

2.05 €

1 Available 3 Days 5.55.5SMDSMD

2.89 €

1 Available 3 Days 5.55.5THTSolder pins

Loading...

  1. 1

Basic information

Functions (switches) momentary Product size (width)(mm) 5.1 Product size (length/dia.)(mm) 6.4
Product size (height)(mm) 3.85 Board thickness (max.)(mm) 3 Front panel cut-out(mm) 6.35 x 5.1
Max. temperature(°C) +85 Min. temperature(°C) -40 Temperature range(°C) -40 - +85
Switching current(mA) 100 Switching current (max.)(A) 0.1 Switching voltage(V DC/AC) 42
Contact type 1 closure Illumination type without Switch position 1 x Off/(On)
Contact material Gold (Au) Lighting type none Switch features Protruding
Switch type (category) Pushbutton

Tech Support