Pushbutton 15.2 mm

Pushbutton 15.2 mm

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
110001001.0104
110001001.0205
110001001.0301
110001001.0507
110001151.0104
110001151.0301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Casing/button colour Contact type Switching capacity
(W)
Type (misc.) Switch position

5.75 €

1 Available 3 Days Black1 Closer(for 1 circuit) 0.7 A/250 V/AC1 Closer1 x Off/(On)

5.75 €

1 Available 11 Days -1 Closer(for 1 circuit) 0.7 A/250 V/AC1 Closer1 x Off/(On)

5.75 €

1 Available 39 Days -1 Closer(for 1 circuit) 0.7 A/250 V/AC1 Closer1 x Off/(On)

5.75 €

1 Available 3 Days -1 Closer(for 1 circuit) 0.7 A/250 V/AC1 Closer1 x Off/(On)

6.28 €

1 Available 3 Days Black1 normally closed contact0.7 A/250 V/AC, for 1 circuit1 normally closed contact1 x On/(Off)

5.75 €

1 Available 18 Days -1 normally closed contact(for 1 circuit) 0.7 A/250 V/AC1 normally closed contact1 x On/(Off)

Loading...

  1. 1

Basic information

Functions (switches) momentary Product size (length/dia.)(mm) 10 Board thickness (max.)(mm) 4
Key type Diam. 10 mm Switching current(mA) 0.7 Switching current (max.)(A) 0.7
Switching voltage(V DC/AC) 250 Illumination type without Connection Screw connection
Connection (components) Screws Lighting type none Switch features Protruding
Switch type (category) Pushbutton

Tech Support