Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
101102001.0104 |
101102001.0301 |
101102011.0104 |
101102011.0301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Casing/button colour | Contact type | Type (misc.) | Switch position | |
---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | Black | 2 normally open contacts | 2 Closer | 2 x Off/(On) | |
15.87 € | 1 | Available | 3 Days | - | 2 normally open contacts | 2 Closer | 2 x Off/(On) | |
13.75 € | 1 | Available | 3 Days | Black | 1 NC, 1 NO contact | 1 NC /1 NO contacts | 1 x Off/(On) | |
15.87 € | 1 | Available | 3 Days | - | 1 NC, 1 NO contact | 1 NC /1 NO contacts | 1 x Off/(On) |
Loading...
Functions (switches) | momentary | Board thickness (max.)(mm) | 8 | Key type | Ø 14 mm |
---|---|---|---|---|---|
Switching current(mA) | 2 | Switching current (max.)(A) | 2 | Switching voltage(V DC/AC) | 250 |
Illumination type | without | Switching capacity(W) | Max 2 A/250 | Connection | Screw connection |
Connection (components) | Screws | Lighting type | none | Switch features | Protruding |
Switch type (category) | Pushbutton |
Configure