Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1302700212300 |
1302700212600 |
1302700312200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Functions (switches) | Light colour | |
---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | momentary | Red | |
13.75 € | 1 | Available | 9 Days | momentary | Blue | |
22.35 € | 1 | Available | 3 Days | - | White |
Loading...
Recess diameter | 22.3 | Product size (length/dia.)(mm) | 29.8 | Product size (height)(mm) | 9.85 |
---|---|---|---|---|---|
Max. temperature(°C) | +70 | Min. temperature(°C) | -25 | Type (misc.) | Can be illuminated |
Bulb type | LED | Connection (components) | External contact | Lighting type | area illumination |
Print motif | None | Switch features | Planar | Switch type (category) | Pushbutton |