Lock button with latch

Lock button with latch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.30076.001

Part Number
1.30076.001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Switch type (category) Key switch Switching angle(°) 1 x 90 Colour Black
Connection (components) External contact Functions (switches) latch Key removal position Off/-
Lighting type none Print motif None Type (misc.) 1 x 90° (0 - 90 °)

This page is Lock button with latch, part number 1.30076.001.
You can find the detail information about specifications and dimensions on part number 1.30076.001.

Tech Support