Manufacturer part number: 126618-BP
Brand: VOLTCRAFT
Price: 15.87 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
126618-BP
Input voltage range(V) | 3 | Product size (depth/length)(mm) | 15.5 | Product size (width)(mm) | 48 |
---|---|---|---|---|---|
Product size (height)(mm) | 24 | Assembly dimensions(mm) | 45 x 22 | Display range | 99999.9 |
Recess height(mm) | 22 | Recess width(mm) | 45.5 | Type (misc.) | 48 x 24 mm |
Colour | Black | Display (details/technology) | LCD | Panel meter type (category) | Digital rack-mount meter |
Reading type | Service hours | Reset | Electrically |
This page is Digital rack-mount meter DHHM 230, part number 126618-BP.
You can find the detail information about specifications and dimensions on part number 126618-BP.