Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
126564-BP
Product size (depth/length)(mm) | 14 | Product size (width)(mm) | 48 | Product size (height)(mm) | 24 |
---|---|---|---|---|---|
Assembly dimensions(mm) | 45 x 22 | Current consumption(mA) | 2 mA (with background lighting 50mA) | Digit height(mm) | 10 |
Display range | 0 - 1999 | No. of digits | 1999 | Power supply (details) | 9 |
Reading range(s)(mV) | ±199.9 | Tolerance | ±0.5% + 10 digits | Colour | Red inverted |
Display (details/technology) | LCD | Panel meter type (category) | Digital rack-mount meter |
This page is Digital rack-mount meter DVM 230RN, part number 126564-BP.
You can find the detail information about specifications and dimensions on part number 126564-BP.