Manufacturer part number: 106942-BP
Brand: VOLTCRAFT
Price: 14.81 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
106942-BP
Product size (depth/length)(mm) | 20 | Product size (width)(mm) | 68 | Product size (height)(mm) | 44 |
---|---|---|---|---|---|
Assembly dimensions(mm) | 67 x 29 | Current consumption(mA) | 60 | Digit height(mm) | 13 |
Display (counts) | 2000 | Display range | 1999 | No. of digits | 4 |
Power supply (details) | 9 V/DC 7 - 11 | Reading range(s)(mV) | ± 199.9 | Display (details/technology) | LED |
Panel meter type (category) | Digital rack-mount meter |
This page is LED Digital-Panel-Meter PM 129, part number 106942-BP.
You can find the detail information about specifications and dimensions on part number 106942-BP.