Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
103545-BP |
103547-BP |
103548-BP |
103563-BP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Reading range(s) (V) | Universal reading range (max.) (µA) | Universal reading range (min.) (µA) | |
---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 1 | 1 | 0.2 | |
20.23 € | 1 | Available | 3 Days | 10 | 10 | 2 | |
21.29 € | 1 | Available | 3 Days | 25 | 25 | 5 | |
19.16 € | 1 | Available | 3 Days | 5 | 5 | 1 |
Loading...
Accuracy class | 2.0 | Product size (height)(mm) | 60 | Product size (width)(mm) | 70 |
---|---|---|---|---|---|
Recess depth(mm) | 25 | Recess diameter(mm) | 52 | Temperature range(°C) | -25 - +55 |
Weight(g) | 54 | Calibrated to | Manufacturer's standards (no certificate) | Colour | White grey |
Electrical connection | Screw terminals | Instrument type | Moving iron | Panel meter type (category) | Analogue rack-mount meter |
Reading type | AC current |