Low power adapter Low power plug - Low power socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1434423-BP

Part Number
1434423-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 0.32 Pin diameter(mm) 2.1 Nominal current(A) 3
Nominal voltage(V) 125 Outside diameter(mm) 5.5 Temperature range(°C) -25 °C - +80
Connector/ Input type A Low power plug Connector / Output type B Low power socket Connector type (category) Low power adapter
Connector type Socket, straight Colour Black

This page is Low power adapter Low power plug - Low power socket, part number 1434423-BP.
You can find the detail information about specifications and dimensions on part number 1434423-BP.

Tech Support