Low power cable, Low power socket - Cable, open-ended

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

749237-BP

Part Number
749237-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 2 Pin diameter(mm) 2.5 Nominal current(A) 5
Outside diameter(mm) 5.5 Product size (length)(m) 2 Connector/ Input type A Low power socket
Connector / Output type B Cable, open-ended Connector type (category) Low power cable Connector type Socket, straight
Colour Black

This page is Low power cable, Low power socket - Cable, open-ended, part number 749237-BP.
You can find the detail information about specifications and dimensions on part number 749237-BP.

Tech Support