AT-400 Handheld multimeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

123240-BP

Part Number
123240-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

A AC reading range (min.)(mA) 0.01 Amperage reading range AC (max.)(mA) 10 AC reading range 10 µA -10
Amperage reading range DC (min.)(mA) 0.01 A DC reading range (max.)(A) 10 DC reading range 10 µA -10
AC resistance(kΩ/V) 10 V AC reading range (max.)(V) 600 V AC reading range (min.)(V) 0.1
Voltage DC reading range (max.)(V) 600 Voltage reading range DC (min.)(mV) 0.1 Basic accuracy(%) 0.5
Basic accuracy (+/-)(%) 0.8 DC resistance(kΩ/V) 10 Display (counts) 4000
Displays (type, size, resolution) 4000 counts Frequency range(Hz) 50/60 Hz Frequency reading range(MHz) 1 Hz -40
Product size (height)(mm) 182 Product size (width)(mm) 82 Reading range - capacity(mF) 1 pF - 40
Reading range - resistance 0.1 Ω - 40 Reading range - temperature(°C) (K-type): -30 to +1000 °C / (IR) -30 to +550 Temperature reading range (max.)(°C) +1000
Temperature reading range (min.)(°C) -30 Weight(g) 375 Reading category CAT IV 600V
Power supply (details) 9 V battery pack Voltage metering AC/DC Calibrated to Manufacturer's standards (no certificate)
Current reading AC/DC Display (details) Digital Interfaces none
Measurement type Average Multimeter features Vehicle testing Multimeter type (category) Handheld multimeter

This page is AT-400 Handheld multimeter, part number 123240-BP.
You can find the detail information about specifications and dimensions on part number 123240-BP.

Tech Support