Manufacturer part number: 121928-BP
Brand: VOLTCRAFT
Price: 147.05 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
121928-BP
Max. cable length(m) | 615 | Product size (height)(mm) | 210 | Product size (length/depth)(mm) | 27 |
---|---|---|---|---|---|
Product size (width)(mm) | 40 | Transmitter dimensions(mm) | (W x H x D) 68 x 125 x 26 | Weight (transmitter)(g) | 120 |
Weight(g) | 90 | Power supply (details) | 2 x 9 V PP3 | Cable locator type (category) | Cable locator |
Reading type | Identification, continuity, interruption, short-circuit | Acoustic signal | Yes | Optical display | Yes |
This page is Cable detector LSG-3, part number 121928-BP.
You can find the detail information about specifications and dimensions on part number 121928-BP.