Manufacturer part number: 121944-BP
Brand: VOLTCRAFT
Price: 218.63 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
121944-BP
Product size (height)(mm) | 37 | Product size (length/depth)(mm) | 192 | Product size (width)(mm) | 61 |
---|---|---|---|---|---|
Weight (transmitter)(g) | 130 | Weight(g) | 180 | Reading category | CAT III 300 V |
Power supply (details) | 2 x 9 V PP3 | Cable locator type (category) | Cable locator | Display (details) | Digital |
Reading type | 12/50/120/230/300 V | Weight, information | approx. | Acoustic signal | Yes |
Optical display | Yes |
This page is Cable locator LSG-10, part number 121944-BP.
You can find the detail information about specifications and dimensions on part number 121944-BP.