Manufacturer part number: 121929-BP
Brand: VOLTCRAFT
Price: 33.21 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
121929-BP
Product size (height)(mm) | 20 | Product size (length/depth)(mm) | 107 | Product size (width)(mm) | 35 |
---|---|---|---|---|---|
Transmitter dimensions(mm) | 114 x 73 x 30 | Weight (transmitter)(g) | 110 | Weight(g) | 45 |
Power supply (details) | 9 V battery pack | Suitable for | RJ-45, BNC | Cable length meter type (category) | Cable tester |
Reading type | Identification, passage, interruption |
This page is Cable tester CT-1, part number 121929-BP.
You can find the detail information about specifications and dimensions on part number 121929-BP.