Configure

Cable tester CT-3

Cable tester CT-3

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Max. cable length

(m)

Product size (height)

(mm)

Product size (length/depth)

(mm)

Product size (width)

(mm)

Weight

(g)

Power supply (details)

Suitable for

Reading type

Optical display

Minimum order quantity
-
43
165
75
-
2 x micro battery, 1 x 9 V pack
BNC, RJ11 and RJ45
Identification, passage, interruption
-
1 pieces
100
102
33
78
105
9 V block battery
HDMI cable type A,
-
Yes
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.77 €
( 58.04 € )
3 working days
53.11 €
( 63.20 € )
3 working days