Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
121925-BP |
121930-BP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length/depth) (mm) | Product size (width) (mm) | Transmitter dimensions (mm) | Weight (g) | Power supply (details) | |
---|---|---|---|---|---|---|---|---|---|---|
87.13 € | 1 | Available | 3 Days | - | - | - | 200 x 100 x 25 | 200 | 9 V battery pack | |
191.29 € | 1 | Available | 3 Days | 190 | 65 | 325 | - | - | - |
Loading...
Suitable for | RJ-45, BNC, RJ-11, IEE 1394, USB | Cable length meter type (category) | Cable tester | Reading type | Identification, continuity, interruption, short-circuit |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (length/depth)(mm)
Product size (width)(mm)
Transmitter dimensions(mm)
Weight(g)
Power supply (details)
Filter by standard shipping days
Optional Attributes