DT-TEST-KIT 150 Handheld multimeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1214405-BP

Part Number
1214405-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Amperage reading range DC (min.)(mA) 1 A DC reading range (max.)(A) 10 DC reading range 1 µA - 10
AC resistance(kΩ/V) 1 V AC reading range (max.)(V) 600 V AC reading range (min.)(V) 0.1
Voltage DC reading range (max.)(V) 600 Voltage reading range DC (min.)(mV) 0.1 Basic accuracy (+/-)(%) 0.5
DC resistance(kΩ/V) 1 Display (counts) 2000 Frequency range(Hz) 50/60
Product size (height)(mm) 138 Product size (width)(mm) 68 Reading range - resistance 0.1 Ω - 2000
Weight(g) 210 Reading category CAT III 600 V Power supply (details) 9 V block, 2 micro batteries (AAA)
Voltage metering AC/DC Calibrated to Manufacturer's standards (no certificate) Current reading DC
Display (details) Digital Interfaces none Measurement type Average
Multimeter type (category) Handheld multimeter

This page is DT-TEST-KIT 150 Handheld multimeter, part number 1214405-BP.
You can find the detail information about specifications and dimensions on part number 1214405-BP.

Tech Support