MS-18 / 2 Multi-tester

MS-18 / 2 Multi-tester
  • Volume Discount

Product Details:

Manufacturer part number: 120747-BP

Brand: VOLTCRAFT

Price: 8.40

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120747-BP

Part Number
120747-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

V AC reading range (max.)(V) 250 V AC reading range (min.)(V) 70 Voltage DC reading range (max.)(V) 35
Voltage reading range DC (min.)(mV) 1.2 Frequency range(Hz) 50 Hz - 500 Hz Max. frequency(Hz) 500
Product size (length/depth)(mm) 140 Product size (Ø)(mm) 21 Min. frequency(Hz) 50
Weight(g) 30 Reading category CAT II 250 V Power supply (details) 2 batteries (type 392)
Calibrated to Manufacturer's standards (no certificate) Display (details) LED Voltage tester type (category) Multifunction tester

This page is MS-18 / 2 Multi-tester, part number 120747-BP.
You can find the detail information about specifications and dimensions on part number 120747-BP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360