Manufacturer part number: 122900-BP
Brand: VOLTCRAFT
Price: 125.27 €
Delivery time: 3 Days
AC reading range: 0.1 µA – 10 A
Frequency reading range: 0,001 Hz - 10 MHz MHz
Calibration service: -
Calibrated to: Manufacturer's standards (no certificate)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
122900-BP
Part Number
|
---|
122900-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AC reading range | Frequency reading range (MHz) | Calibration service | Calibrated to | |
---|---|---|---|---|---|---|---|---|---|
125.27 € | 1 | Available | 3 Days | 0.1 µA – 10 A | 0,001 Hz - 10 MHz | - | Manufacturer's standards (no certificate) |
Loading...
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 10 | Amperage reading range DC (min.)(mA) | 0.1 |
---|---|---|---|---|---|
A DC reading range (max.)(A) | 10 | DC reading range | 0.1 µA - 10 A | AC resistance(kΩ/V) | 10 |
V AC reading range (max.)(V) | 600 | V AC reading range (min.)(V) | 0.1 | Voltage DC reading range (max.)(V) | 600 |
Voltage reading range DC (min.)(mV) | 0.1 | Basic accuracy (+/-)(%) | 1.2 | DC resistance(kΩ/V) | 10 |
Display (counts) | 4000 | Frequency range(Hz) | 50 Hz - 400 Hz | Product size (height)(mm) | 170 |
Product size (width)(mm) | 78 | Reading range - capacity(mF) | 0.01 nF -100 | Reading range - resistance | 0.1 Ω - 40 MΩ |
Reading range - temperature(°C) | -20 to +1300 | Temperature reading range (max.)(°C) | +1300 | Temperature reading range (min.)(°C) | -20 |
Weight(g) | 335 | Reading category | CAT III 600 V | Power supply (details) | 9 V battery |
Voltage metering | AC/DC | Current reading | AC/DC | Display (details) | Digital |
Interfaces | none | Measurement type | Average | Multimeter features | Environmental reading mode |
Multimeter type (category) | Handheld multimeter |
This page is MT-52 Handheld multimeter, part number 122900-BP.
You can find the detail information about specifications and dimensions on part number 122900-BP.
Configure
Basic Attributes
Calibration service
AC reading range
Frequency reading range(MHz)
Calibrated to
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1237769-BP |
1241286-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AC reading range | Frequency reading range (MHz) | Calibration service | Calibrated to |
---|---|---|---|---|---|---|---|---|---|
193.35 € | 1 | Available | 9 Days | 0.1 µA - 10 A | 0,001Hz - 10 MHz | 5 calibration values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature | ISO standards | ||
227.83 € | 1 | Available | 14 Days | 0.1 µA - 10 A | 0,001Hz - 10 MHz | 10 Calibration Values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature | DAkkS standards |