SMD-200 Handheld multimeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

123007-BP

Part Number
123007-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AC resistance(kΩ/V) 10 V AC reading range (max.)(V) 600 V AC reading range (min.)(V) 0.1
Voltage DC reading range (max.)(V) 600 Voltage reading range DC (min.)(mV) 0.1 Basic accuracy(%) ±0.8
Basic accuracy (+/-)(%) 0.8 DC resistance(kΩ/V) 10 Display (counts) 6000
Displays (type, size, resolution) LCD, 6000 counts Frequency range(Hz) 50/60 Hz Product size (height)(mm) 184
Product size (width)(mm) 37 Reading range - capacity(mF) 1 pF - 60 Reading range - resistance 0.1 Ω - 60
Weight(g) 110 Reading category CAT III 600 V Power supply (details) 2 x LR44
Voltage metering AC/DC Calibrated to Manufacturer's standards (no certificate) Display (details) Digital
Interfaces none Measurement type Average Multimeter type (category) Handheld multimeter

This page is SMD-200 Handheld multimeter, part number 123007-BP.
You can find the detail information about specifications and dimensions on part number 123007-BP.

Tech Support