Manufacturer part number: 1313885-BP
Brand: VOLTCRAFT
Price: 93.68 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1313885-BP
V AC reading range (max.)(V) | 690 | V AC reading range (min.)(V) | 12 | Voltage DC reading range (max.)(V) | 690 |
---|---|---|---|---|---|
Voltage reading range DC (min.)(mV) | 12 | Current consumption(mA) | 3.5 | Frequency range(Hz) | DC, 16 - 400 |
Internal resistance(kΩ) | 200 | IP rating | IP64 | Load switching(mA) | 30 |
Max. frequency(Hz) | 400 | Min. frequency(Hz) | 16 | Reading range - voltage | 12 - 690 V AC/DC |
Operating temperature(°C) | -15 to +45 | Reading category | CAT IV 600 V | Power supply (details) | 2x AAA battery |
Calibrated to | Manufacturer's standards (no certificate) | Display (details) | LED/LCD/buzzer | Reading type | FI |
Voltage tester type (category) | Two-pole voltage tester |
This page is VC 63 Two-pole voltage tester, part number 1313885-BP.
You can find the detail information about specifications and dimensions on part number 1313885-BP.