Manufacturer part number: 1428389-BP
Brand: VOLTCRAFT
Price: 136.17 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1428389-BP
Part Number
|
---|
1428389-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
136.17 € | 1 | Available | 3 Days |
Loading...
V AC reading range (max.)(V) | 690 | V AC reading range (min.)(V) | 12 | Voltage DC reading range (max.)(V) | 690 |
---|---|---|---|---|---|
Voltage reading range DC (min.)(mV) | 12 | Frequency range(Hz) | 16 Hz - 400 Hz | Internal resistance(kΩ) | 200 |
IP rating | IP64 | Load switching(mA) | 30 | Max. frequency(Hz) | 400 |
Min. frequency(Hz) | 16 | Operating temperature(°C) | -15 to +45 | Reading category | CAT IV 600 V |
Calibrated to | Manufacturer's standards (no certificate) | Display (details) | LCD | Reading type | Continuity |
Voltage tester type (category) | Two-pole voltage tester |
This page is VC 64 Two-pole voltage tester + VDE screwdriver set + bag, part number 1428389-BP.
You can find the detail information about specifications and dimensions on part number 1428389-BP.