Manufacturer part number: 1386327-BP
Brand: VOLTCRAFT
Price: 28.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1386327-BP
Amperage reading range DC (min.)(mA) | 0.2 | A DC reading range (max.)(A) | 250 | AC resistance(kΩ/V) | 4.5 |
---|---|---|---|---|---|
V AC reading range (max.)(V) | 300 | V AC reading range (min.)(V) | 0.2 | Voltage DC reading range (max.)(V) | 300 |
Voltage reading range DC (min.)(mV) | 0.05 | Basic accuracy (+/-)(%) | 4 | DC resistance(kΩ/V) | 10 |
Frequency range(Hz) | 50/60 | Product size (height)(mm) | 116 | Product size (width)(mm) | 68 |
Reading range - resistance | 1 Ω - 2 | Weight(g) | 120 | Reading category | CAT III 300 V |
Power supply (details) | AA battery | Voltage metering | AC/DC | Calibrated to | Manufacturer's standards (no certificate) |
Current reading | DC | Display (details) | Analogue | Measurement type | True RMS |
Multimeter type (category) | Handheld multimeter |
This page is VC-13A Handheld multimeter, part number 1386327-BP.
You can find the detail information about specifications and dimensions on part number 1386327-BP.