Manufacturer part number: 101007-BP
Brand: VOLTCRAFT
Price: 30.00 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101007-BP
Load switching(mA) | 5 | Max. frequency(Hz) | 50 | Min. frequency(Hz) | 50 |
---|---|---|---|---|---|
Product size (height)(mm) | 31 | Product size (length)(mm) | 105 | Product size (width)(mm) | 71 |
V AC reading range (max.)(V) | 400 | V AC reading range (min.)(V) | 250 | Type (manufacturer type) | VC-32 |
Reading category | CAT III 440 V | Calibrated to | Manufacturer's standards (no certificate) | Reading type (voltage testers) | Phase |
Voltage tester type (category) | Rotating EMF tester |
This page is VC-32 Phase Rotation Tester, part number 101007-BP.
You can find the detail information about specifications and dimensions on part number 101007-BP.