Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
103546-BP |
1168801-BP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Focus | Min. focusing distance (mm) | Probe diameter (mm) | Probe length (m) | Product size (length) (mm) | Weight (g) | Light source | Endoscope features | Suitable for (endoscope) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,627.68 € | 1 | Available | 3 Days | 25 - 70 mm | 25 | 7.5 | 0.8 | 108 | 630 | 4 LEDs, white, 1000 lx dimmable | Swivelling | VOLTCRAFT BS-1500T | |
398.99 € | 1 | Available | 3 Days | 60 mm - ∞ | 60 | 5.5 | 0.91 | 113 | 185 | 4 LEDs, white | LED lit | VOLTCRAFT BS-30XHR |
Loading...
Camera resolution(pix) | 640 x 480 | IP rating | IP67 | Endoscope type (category) | Endsocope probe |
---|
Configure
Basic Attributes
Focus
Min. focusing distance(mm)
Probe diameter(mm)
Probe length(m)
Product size (length)(mm)
Weight(g)
Light source
Endoscope features
Suitable for (endoscope)
Filter by standard shipping days
Optional Attributes