BS-1000T Endoscope basic device

BS-1000T Endoscope basic device
  • Volume Discount

Product Details:

Manufacturer part number: 1340787-BP

Brand: VOLTCRAFT

Price: 923.71

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1340787-BP

Part Number
1340787-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

923.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Digital zoom(x) 2 Display resolution(pix) 320 x 240
Max. bend radius(mm) 140 Product size (height)(mm) 240 Product size (length)(mm) 50
Product size (width)(mm) 125 Ambient temperature(°C) 0 - 40 Weight(g) 650
Power supply (details) rechargeable 3.7 V/DC lithium polymer rechargeable battery / 5V/DC mains adapter Endoscope features Tripod mount Endoscope type (category) Endoscope main unit

This page is BS-1000T Endoscope basic device, part number 1340787-BP.
You can find the detail information about specifications and dimensions on part number 1340787-BP.

Tech Support