Manufacturer part number: 126682-BP
Brand: VOLTCRAFT
Price: 15.87 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
126682-BP
Assembly dimensions(mm) | 60 x 26 | Product size (depth)(mm) | 12 | Product size (height)(mm) | 30 |
---|---|---|---|---|---|
Product size (length)(mm) | 12 | Product size (width)(mm) | 66 | Accuracy (details)(°C) | ± 1 |
Temperature range(°C) | -50 to +80 | Temperature resolution(°C) | 0.1 | Universal reading range (max.)(°C) | +80 |
Universal reading range (min.)(°C) | -50 | Calibrated to | Manufacturer's standards (no certificate) | Colour | Black |
Display type | LCD | Panel meter type (category) | Digital rack-mount meter | Reading type | Temperature |
This page is Digital Solar Panel Thermometer, part number 126682-BP.
You can find the detail information about specifications and dimensions on part number 126682-BP.