Endoscope BS-350XIPSD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1380587-BP

Part Number
1380587-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

196.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Digital zoom(x) 4 Display resolution(pix) 960 x 240
Field of view(°) 54 Focus 30 – 60 mm IP rating IP64
Max. bend radius(mm) 50 Probe diameter(mm) 8 Probe length(m) 88
Product size (height)(mm) 236 Product size (length)(mm) 47 Product size (width)(mm) 84
Ambient temperature(°C) 0 - 45 Weight(g) 350 Light source 4 white LEDs
Power supply (details) 4 x AA battery Endoscope features Waterproof Endoscope type (category) Endoscope

This page is Endoscope BS-350XIPSD, part number 1380587-BP.
You can find the detail information about specifications and dimensions on part number 1380587-BP.

Tech Support