Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Camera resolution(pix) | 640 x 480 | Field of view(°) | 107 | Focus | 25 – 100 mm |
---|---|---|---|---|---|
IP rating | IP67 | Max. bend radius(mm) | 100 | Min. focusing distance(mm) | 50 |
Probe diameter(mm) | 28 | Ambient temperature(°C) | -20 up to +60ºC | Compatible with (details) | BS-1000 |
Light source | 16 LEDs, white, dimmable | Power supply (details) | BS-500 or BS-1000T | Endoscope features | LED lit |
Endoscope type (category) | Endsocope probe | Suitable for (endoscope) | VOLTCRAFT BS-1500T |