IRS-350 Blackbody IR Calibrator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101366-BP

Part Number
101366-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

825.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibration range (thermometer)(°C) +50 to +350 Emissivity 0.95 Product size (height)(mm) 114
Product size (length)(mm) 233 Product size (width)(mm) 180 Accuracy (details)(°C) ± 0.5
Temperature range(°C) 50 - 350 Weight(g) 3 Operating voltage 230
Power supply (details) 230 Calibrated to Manufacturer's standards (no certificate) Calibrator type (category) Calibrator

This page is IRS-350 Blackbody IR Calibrator, part number 101366-BP.
You can find the detail information about specifications and dimensions on part number 101366-BP.

Tech Support