LCR-100 Component tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101392-BP

Part Number
101392-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Basic accuracy (+/-)(%) ± 1.2 Inductivity reading range(H) 1 µH - 20 Reading range - resistance(MΩ) 01 Ω - 110
Reading frequency(Hz) 100/1000 Reading range - capacity(mF) 1 pF - 110 Product size (depth)(mm) 55
Product size (height)(mm) 182 Product size (width)(mm) 82 Weight(g) 360
Display (details) LCD 11 000 Counts Interfaces none Power supply (details) 9 V battery pack
Calibrated to Manufacturer's standards (no certificate) Multimeter type (category) Component tester

This page is LCR-100 Component tester, part number 101392-BP.
You can find the detail information about specifications and dimensions on part number 101392-BP.

Tech Support