• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

LCR-300 Component tester

LCR-300 Component tester
  • Volume Discount

Product Details:

Manufacturer part number: 103677-BP

Brand: VOLTCRAFT

Price: 245.95

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

103677-BP

Part Number
103677-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

245.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Basic accuracy (+/-)(%) 0.3 Display (counts) 20000 Inductivity reading range(H) 0.01 µH - 2000 H
Reading range - resistance(MΩ) 0.001 Ω - 200 MΩ Reading frequency(Hz) 100 Hz - 100 kHz Reading range - capacity(mF) 0.01 pF - 20 mF
Product size (height)(mm) 200 Product size (width)(mm) 95 Reading category CAT I
Weight(g) 640 Interfaces none Power supply (details) 6 micro batteries (AAA); power supply
Calibrated to Manufacturer's standards (no certificate) Display (digital/mechanical/analogue) Digital Multimeter type (category) Component tester

This page is LCR-300 Component tester, part number 103677-BP.
You can find the detail information about specifications and dimensions on part number 103677-BP.

Tech Support