LSG-10B Transmitter for LSG-10

LSG-10B Transmitter for LSG-10
  • Volume Discount

Product Details:

Manufacturer part number: 1289380-BP

Brand: VOLTCRAFT

Price: 114.37

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1289380-BP

Part Number
1289380-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 32 Product size (length)(mm) 130 Product size (width)(mm) 69
Reading category CAT III 300 V Weight(g) 130 Compatible with (details) LSG-10
Calibrated to Manufacturer's standards (no certificate)

This page is LSG-10B Transmitter for LSG-10, part number 1289380-BP.
You can find the detail information about specifications and dimensions on part number 1289380-BP.

Tech Support