Manufacturer part number: 1601757-BP
Brand: VOLTCRAFT
Price: 16.93 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1601757-BP
V AC reading range (max.)(V) | 1000 | V AC reading range (min.)(V) | 90 | IP rating | IP65 |
---|---|---|---|---|---|
Frequency range | 50 Hz - 60 Hz | Max. frequency(Hz) | 60 | Min. frequency(Hz) | 50 |
Product size (height)(mm) | 155 | Product size (length)(mm) | 25 | Product size (width)(mm) | 23 |
Reading category | CAT IV 1000 V | Weight(g) | 55 | Calibrated to | Manufacturer's standards (no certificate) |
Display type | Acoustic | Voltage tester type (category) | Non-contact voltage tester |
This page is MS-500 Non-contact voltage tester, part number 1601757-BP.
You can find the detail information about specifications and dimensions on part number 1601757-BP.